Oriel Pre-Aligned Xenon Arc Lamp Sources are a superior choice for users that need a light source of ultraviolet (UV) to near-infrared (NIR), continuous wave (CW) radiation without the hassle of lamp alignment.
- Easy to replace 300 W Xenon lamp cartridge
- No lamp alignment necessary
- Built-in ignitor and lamp cooling fan with safety interlock
- Integrated lamp cooling fan and safety interlock feature
- 1.5 Inch female flange for interfacing Oriel instruments See All Features
Features
Pre-Aligned Light Source
This pre-aligned light source is the most straight forward and simple to use light source offered. Simply install the lamp cartridge, make the necessary electrical connections, secure the door, and power on the lamp. There is no need to align or focus the lamp as the output light has already been semi-collimated and ready to couple to any other Oriel Instruments product, such as a monochromator or filter wheel.
Lighthouse Lamp Housing
The
High Stability Arc Lamp Power Supply
The
Arc Lamp Safety
Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the
Accessories
Light Source Components
The following components are included with the LHS300 xenon light source.
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 4 Weeks |
Resources
Literature
Oriel Pre-Aligned Xenon Lamp Source Datasheet(1.9 MB, PDF)
Manuals
Oriel LH300 Lamp Source User Manual(656.5 kB, PDF) Oriel 69911 Power Supply User Manual(737.3 kB, PDF)