Compare Model Drawings, CAD & Specs Availability Price
ODiate® Dichroic Beamsplitter, 25.2x35.6 mm, 414 nm, 50% Cut-on Edge Wavelength
$295.00
In Stock
In Stock
ODiate® Dichroic Beamsplitter, 25.2 x 35.6 mm, 498 nm 50% Cut-on Edge Wavelength
$295.00
In Stock
In Stock
ODiate® Dichroic Beamsplitter, 25.2 x 35.6 mm, 509 nm 50% Cut-on Edge Wavelength
$295.00
In Stock
In Stock
ODiate® Dichroic Beamsplitter, 25.2x35.6 mm, 561 nm 50% Cut-on Edge Wavelength
$295.00
In Stock
In Stock
ODiate® Dichroic Beamsplitter, 25.2x35.6 mm, 596 nm 50% Cut-on Edge Wavelength
$295.00
In Stock
In Stock
ODiate® Dichroic Beamsplitter, 25.2x35.6 mm, 659 nm 50% Cut-on Edge Wavelength
$295.00
In Stock
In Stock

Specifications

  • Type
    Dichroic Beamsplitter
  • Reflectance
    Ravg ≥ 98% over Excitation passband
  • Angle of Incidence
    45±1.5°
  • Material
    Fused Silica
  • Size
    25.2 x 35.6 mm

Features

Optimized Coatings and Engineering Expertise

Newport pushed the boundaries with the introduction of our ODiate Fluorescence Filter Sets, to allow customers to fully optimize their system performance.  Our expert engineering team has been involved from the first stage of design to ensure that we exceed your requirements and continues through the entire process of continual production deliveries. 

Environmental Stability and Physical Durability

The coating systems used to produce ODiate filters use a dense sputtering process to provide robust environmental reliability to meet the highest demands for thin-film coatings. The resulting highly durable coatings meet or exceed testing procedures including humidity, thermal shock, adhesion, chemical resistance, and moderate abrasion per U.S. Military and international standards.