ODiate® Dichroic Beamsplitter, 25.2 x 35.6 mm, 509 nm 50% Cut-on Edge Wavelength

The OD8-DCL509-D Dichroic Beamsplitter is designed to reflect the excitation and transmit the emission of FITC and supports similar alternative fluorophores, designed in conjunction with
Alternate Fluorophores
In addition to FITC the following fluorophores are also compatible with this set:
5-FAM, 6-FAM, Abberior STAR 488, Alexa Fluor® 488, Alexa Fluor® 500, ATTO 488, ATTO 495, Azami Green, Azami Green (monomeric), BCECF (pH5.2), BCECF (pH5.5), BCECF (pH9), Calcein, CellTrace Calcein Green, CF 488A, CyQUANT®, DY-490, Emerald, Fluo-3, Fluo-4, Fluorescein (0.1 NaOH), Fluoro Emerald, FluoSpheres® Yellow-Green, HCS CellMask Green, HCS LipidTOX Green Neutral Lipid Stain, HCS LipidTOX Green phospholipidosis, HiLyte Fluor 488, LIVE/DEAD® Fixable Green Dead Cell Stain, LysoTracker® Green, mAzamiGreen, mHoneydew, MitoTracker® Green, MitoTracker® Green FM, mWasabi, NBD, NBD-X (MeOH), NeuroTrace® 500/525 Green Fluorescent Nissl Stain (RNA), Oregon Green® 488, PA-GFP (post-activation), PicoGreen® Reagent, PromoFluor-488, Rhodamine 110, Rhodamine Green, Rhodol Green, Spectrum Green, SYBR® Gold, SYBR® Green I, SYTO® 11, SYTO® 13, SYTO® 16, SYTO® RNASelect, SYTOX® Green, Vybrant® DyeCycle Green, ZsGreen1.
Optimized Coatings and Engineering Expertise
Newport pushed the boundaries with the introduction of our ODiate Fluorescence Filter Sets, to allow customers to fully optimize their system performance. Our expert engineering team has been involved from the first stage of design to ensure that we exceed your requirements and continues through the entire process of continual production deliveries.
Environmental Stability and Physical Durability
The coating systems used to produce ODiate filters use a dense sputtering process to provide robust environmental reliability to meet the highest demands for thin-film coatings. The resulting highly durable coatings meet or exceed testing procedures including humidity, thermal shock, adhesion, chemical resistance, and moderate abrasion per U.S. Military and international standards.
Specifications
- TypeFluorescence Dichroic Beamsplitter
- Cut-on/Cut-off Wavelength508.5 nm (50%)
- Reflectance Band≥98% avg, 464.5-502 nm
≥98% avg, 375-502 nm - Transmittance Band≥96% avg, 515-557.5 nm
≥95% avg, 515-900 nm - Transmitted Beam Deviation≤ 1 wave PV @ 632.8 nm
- Angle of Incidence45°±1.5°
- Cone Half-angle< 2°
- MaterialFused Silica
- Size25.2 x 35.6 mm
- Size Tolerance±0.1 mm
- Thickness1.0 mm
- Thickness Tolerance±0.1 mm
- Surface Quality60-40 scratch-dig
- Parallelism≤ 5 arcsecond
- FluorophoresFITC
- Humidity ResistancePer MIL-STD-810E, method 507.3, procedure III, modified to 5 cycles
- Operating Temperature-50 to 100°C
- Cleaning
Resources & Downloads
Literature
ODiate Fluorescence Filter Sets Datasheet(1.7 MB, PDF)
Other
OD8-DCL509-D FITC Plots(436.1 kB, XLSX)



