ODiate® Dichroic Beamsplitter, 25.2 x 35.6 mm, 498 nm 50% Cut-on Edge Wavelength

Specifications

  • Type
    Fluorescence Dichroic Beamsplitter
  • Cut-on/Cut-off Wavelength
    498 nm (50%)
  • Reflectance Band
    ≥98% avg, 458-491.5 nm
    ≥98% avg, 350-408.5 nm
  • Transmittance Band
    ≥96% avg, 419-479.5 nm
    ≥95% avg, 419-900 nm
  • Transmitted Beam Deviation
    ≤ 1 wave PV @ 632.8 nm
  • Angle of Incidence
    45°±1.5°
  • Cone Half-angle
    < 2°
  • Material
    Fused Silica
  • Size
    25.2 x 35.6 mm
  • Size Tolerance
    ±0.1 mm
  • Thickness
    1.0 mm
  • Thickness Tolerance
    ±0.1 mm
  • Surface Quality
    60-40 scratch-dig
  • Parallelism
    ≤ 5 arcsecond
  • Fluorophores
    GFP
  • Humidity Resistance
    Per MIL-STD-810E, method 507.3, procedure III, modified to 5 cycles
  • Operating Temperature
    -50 to 100°C
  • Cleaning