Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 6 of 6 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
ODiate® Fluorescence Emission FiltersOD8-EM450-64-BODiate® Emission Filter, 25.0 mm, 450 nm CWL, 64 nm FWHM
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
ODiate® Fluorescence Emission FiltersOD8-EM523-41-BODiate® Emission Filter, 25.0 mm, 523 nm CWL, 41 nm FWHM
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
ODiate® Fluorescence Emission FiltersOD8-EM537-46-BODiate® Emission Filter, 25.0 mm, 537 nm CWL, 46 nm FWHM
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
ODiate® Fluorescence Emission FiltersOD8-EM593-54-BODiate® Emission Filter, 25.0 mm, 593 nm CWL, 54 nm FWHM
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
ODiate® Fluorescence Emission FiltersOD8-EM629-52-BODiate® Emission Filter, 25.0 mm, 629 nm CWL, 52 nm FWHM
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
ODiate® Fluorescence Emission FiltersOD8-EM693-56-BODiate® Emission Filter, 25.0 mm, 693 nm CWL, 56 nm FWHM
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295

Specifications

  • Type
    Fluorescence Emission Filter
  • Material
    BOROFLOAT® 33
  • Angle of Incidence
    0°±5°
  • Cone Half-angle
    <7°
  • Size
    Ø25.0 mm
  • Size Tolerance
    +0.0/-0.1 mm
  • Thickness
    2.0 mm (substrate)
    3.5 mm (housing)
  • Thickness Tolerance
    ±0.1 mm
  • Surface Quality
    60-40 scratch-dig
  • Humidity Resistance
    Per MIL-STD-810E, method 507.3, procedure III, modified to 5 cycles
  • Temperature Range
    -50 to 100°C

Features

Optimized Coatings and Engineering Expertise

Newport pushed the boundaries with the introduction of our ODiate Fluorescence Filter Sets, to allow customers to fully optimize their system performance.  Our expert engineering team has been involved from the first stage of design to ensure that we exceed your requirements and continues through the entire process of continual production deliveries. 

Environmental Stability and Physical Durability

The coating systems used to produce ODiate filters use a dense sputtering process to provide robust environmental reliability to meet the highest demands for thin-film coatings. The resulting highly durable coatings meet or exceed testing procedures including humidity, thermal shock, adhesion, chemical resistance, and moderate abrasion per U.S. Military and international standards.

Resources