Low Wavefront Distortion (LWD) optical mounts are specifically designed to hold mirrors in a way that will not induce optical distortion. They use an axial three-point mounting method to gently, but securely, hold optics with tight flatness tolerances.
Additional CAD file downloads are not available for this product.
low-wavefront-distortion-mirror-mounts - Drawings
Additional drawings are not available for this product.
Specifications
Mechanism
Kinematic
Actuator Drive
Knob
Actuator Locks
Yes
Adjustment Screw Thread
100 TPI
Optic Loading
Rear
Material
Anodized Aluminum
Thread Type
8-32 (M4) CLR
Features
3-Point Axial Clamping Reduces Mounting Stress
With the axial 3-point mounting, because there are twice as many mounting points, the forces that would cause distortion are essentially cut in half, more distributed, and axially opposite to eliminate bending.
Test Results - Minimized Distortion
Interferometric testing results show the flatness of the mirrors held in these mounts, measure at 0.100 wave PV (peak to valley). Compare this to mirrors held in a mount with a nylon-tipped set screw where the flatness degrades to 0.600 to 0.800 wave PV. An unconstrained 1/10th wave mirror will typically measure 0.090 wave PV.
Many Actuators - One Mount
The ULTIMA's industry-standard clamp design allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.
Locking Adjustment Screws
For long-term stability, ULTIMA® Low Wavefront Distortion Mirror Mounts use a Flexure Lock built with an AJS bushing. Flexure Locks exert a tangential force on the screw to prevent rotation.
Accessories
Recommended Compatible Actuators
Compare
Description
Compatibility
Drawings, CAD & Specs
Avail.
Price
AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock
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
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.