Newport's laser-line non-polarizing beamsplitters are insensitive to the polarization of the incoming beam. Polarization components are matched to within 5%.
- Virtually zero absorption for true 50/50 beamsplitters
- Designed for 45° angle of incidence with random polarization
- AR coated back surface eliminates ghosting
- Slight wedge to eliminate internal fringes
- Convenient mounting in standard optical mirror mounts See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10B20NP.22 | 7 Weeks | ||||
![]() | 10B20NP.24 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20NP.25 | 5 Weeks | ||||
![]() | 10B20NP.27 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20NP.28 | |||||
![]() | 10B20NP.29 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20NP.31 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Please see individual product pages for transmission curves.
Specifications
- Diameter25.4 mm
- MaterialGrade A N-BK7
- Antireflection CoatingR <0.5%
- Angle of Incidence45°±3°
- OrientationBeam should enter surface marked with an arrow
- Reflection50 ±5%, independent of polarization
- Transmission50 ±5%, independent of polarization
- PolarizationS- and P-polarization components matched to within 5%
- Wavefront Distortion≤λ/10 at 632.8 nm over the clear aperture
- Damage Threshold500 W/cm2 CW, 0.5 J/cm2 for 10 ns 1064 nm pulses, typical
- Surface Flatness≤λ/10 at 632.8 nm over the clear aperture
- Surface Quality15-5 scratch-dig
- Diameter Tolerance+0/-0.13 mm
- Thickness6.1 mm
- Thickness Tolerance±0.38 mm
- Wedge30 ±15 arc min
- Clear Aperture> central 80% of diameter
- Chamfers0.5 mm face width
- Chamfers Angle Tolerance45° ±15°
- DurabilityMIL-C-675C, moderate abrasion million cycles
- Cleaning
Features
Laser Line Beamsplitter Construction
Our laser line non-polarizing beamsplitters exhibit exceptional performance in higher power applications, where cemented cube beamsplitters fail. Manufactured from high precision N-BK7 material to minimize wavefront distortion, this optic has a slight wedge to help eliminate back reflections to the laser. The front surface is coated with a multilayer all dielectric non-polarizing beamsplitter coating optimized for a specific laser line. The back surface is coated with a multilayer dielectric antireflection coating to minimize surface reflection losses and eliminate ghost images.