Industrial Grade Vision IsoStation™ optical workstations feature IG Series 3.4 mm top skin honeycomb breadboard and are value choice for less demanding applications.
Industrial Grade 3.4 mm skin honeycomb core optical breadboard
I-125 pneumatic isolators with 500 lbs. gross load capacity
Shipped fully assembled with a roll-off crate for fast & easy installation
Surface flatness of ±0.006 in. over any 2 ft. square
Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
Workstation Supports
I-125 Pneumatic Isolators
Load Capacity
500 lb (240 kg)
Features
Vision IsoStation™ Optical Workstation Overview
Vision IsoStation™ Optical Workstations provide industry leading performance and more user friendly features and accessories than any other vibration isolation workstation. All of the features and accessories have been designed specifically to improve ease of installation, set-up and lab space utilization.
The 3.4 mm thick working surface on IG optical breadboards is bonded to a polymeric material that serves to seal the honeycomb core and damp the working surface. The trussed honeycomb is vertically bonded enabling a rigid triple core interface. Although the adhesive is rigid, its broadband damping factor is much higher than that of steel and introduces substantial damping into the core. The side panels are made of a highly damped, epoxy sealed wood composite. Compared to the metal sides used by other breadboard manufacturers, the composite wood sides offer significant damping to the structure and eliminate another source of resonance.
The compliance curve shows the positional motion of the breadboard structure for a given excitation force and frequency. The red is the rigid body line showing how an ideal optical breadboard would perform with no relative motion. The blue line shows the natural frequencies of an IG breadboard and how they deviate from that of a rigid body.
Corner compliance of a model IG-23-2 optical breadboard
Innovatively Designed Platform Interface
Vision IsoStations feature a unique platform interface consisted of 4 corner constraints that act as a docking surface, an accessory mount and a restraint to keep the breadboard atop the frame. The interface also features float height indicators and frame bubble levels to make set-up and installation easier than ever. These same features are also useful when the system is relocated to another lab or if system performance needs to be verified.
Shipped Fully Assembled for Easy Installation
Another unique feature of Vision IsoStation is that we have designed a new shipping package that not only reduces packaging materials but also allows users to simply roll their system off into their lab, it’s as plug-and-play as can be! Since the breadboard is shipped pre-installed on the frame customers no longer need to lift the heavy breadboard during installation.
Vision IsoStation Optical Workstation Available Accessories
Vision IsoStation accessories are designed specifically for modern scientific and biological investigations. Visit Vision IsoStation Accessories to learn more about the ergonomic accessories offered to complete your system.
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
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.