Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 10 of 10 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
3.4 mm Skin Vision IsoStation™ with Rigid SupportsVIS2424-IG2-125NOptical Workstation, 24 x 24 x 2.3 in. IG Breadboard, No Isolators
$3,226
3.4 mm Skin Vision IsoStation™ with Rigid SupportsVIS2436-IG2-125NOptical Workstation, 24 x 36 x 2.3 in. IG Breadboard, No Isolators
$3,464
3.4 mm Skin Vision IsoStation™ with Rigid SupportsVIS3030-IG2-125NOptical Workstation, 30 x 30 x 2.3 in. IG Breadboard, No Isolators
$3,563
3.4 mm Skin Vision IsoStation™ with Rigid SupportsVIS3036-IG2-125NOptical Workstation, 30 x 36 x 2.3 in. IG Breadboard, No Isolators
$3,727
3.4 mm Skin Vision IsoStation™ with Rigid SupportsVIS3048-IG2-125NOptical Workstation, 30 x 48 x 2.3 in. IG Breadboard, No Isolators
$4,098
3.4 mm Skin Vision IsoStation™ with Rigid SupportsM-VIS2424-IG2-125NOptical Workstation, 600 x 600 x 58 mm IG Breadboard, No Isolators
$3,226
3.4 mm Skin Vision IsoStation™ with Rigid SupportsM-VIS2436-IG2-125NOptical Workstation, 600 x 900 x 58 mm IG Breadboard, No Isolators
$3,464
3.4 mm Skin Vision IsoStation™ with Rigid SupportsM-VIS3030-IG2-125NOptical Workstation, 750 x 750 x 58 mm IG Breadboard, No Isolators
$3,563
3.4 mm Skin Vision IsoStation™ with Rigid SupportsM-VIS3036-IG2-125NOptical Workstation, 750 x 900 x 58 mm IG Breadboard, No Isolators
$3,727
3.4 mm Skin Vision IsoStation™ with Rigid SupportsM-VIS3048-IG2-125NOptical Workstation, 750 x 1200 x 58 mm IG Breadboard, No Isolators
$4,098

Specifications

  • Type
    Vision Isostation Optical Workstation
  • Platform
    Industrial Grade Optical Breadboard
  • Modal Damping
    No
  • Broadband Damping
    Constrained layer core, damped working surface, and composite edge finish
  • Thickness
    2.3 in. (58 mm)
  • Working Surface
    3.4 mm thick ferromagnetic 430 stainless steel
  • Surface Flatness
    ±0.006 in. (0.15 mm) over any 2 ft. (600 mm) square
  • Core Design
    Trussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface
  • Bottom Skin Material
    3.4 mm thick carbon steel
  • Mounting Holes
    1/4-20
    M6 (M- Versions)
  • Mounting Hole Pattern
    1.0 in. grid
    25 mm grid (M- Versions)
  • Mounting Hole Borders
    0.5 in.
    12.5 mm (M- Versions)
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Hole Sealing Type
    Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
  • Workstation Supports
    Rigid Support Legs

Features

Vision IsoStation™ Optical Workstation Overview

Vision IsoStation™ Optical Workstations provide industry leading performance and more user friendly features and accessories than any other vibration isolation workstation. All of the features and accessories have been designed specifically to improve ease of installation, set-up and lab space utilization. 

IG Optical Breadboard Broadband Damping Performance

The 3.4 mm thick working surface on IG optical breadboards is bonded to a polymeric material that serves to seal the honeycomb core and damp the working surface. The trussed honeycomb is vertically bonded enabling a rigid triple core interface. Although the adhesive is rigid, its broadband damping factor is much higher than that of steel and introduces substantial damping into the core. The side panels are made of a highly damped, epoxy sealed wood composite. Compared to the metal sides used by other breadboard manufacturers, the composite wood sides offer significant damping to the structure and eliminate another source of resonance.

The compliance curve shows the positional motion of the breadboard structure for a given excitation force and frequency. The red is the rigid body line showing how an ideal optical breadboard would perform with no relative motion. The blue line shows the natural frequencies of an IG breadboard and how they deviate from that of a rigid body.

Corner compliance of a model IG-23-2 optical breadboard

Innovatively Designed Platform Interface

Vision IsoStations feature a unique platform interface consisted of 4 corner constraints that act as a docking surface, an accessory mount and a restraint to keep the breadboard atop the frame. The interface also features float height indicators and frame bubble levels to make set-up and installation easier than ever. These same features are also useful when the system is relocated to another lab or if system performance needs to be verified.

Shipped Fully Assembled for Easy Installation

Another unique feature of Vision IsoStation is that we have designed a new shipping package that not only reduces packaging materials but also allows users to simply roll their system off into their lab, it’s as plug-and-play as can be! Since the breadboard is shipped pre-installed on the frame customers no longer need to lift the heavy breadboard during installation.

Field Upgradability from Rigid Frame to Isolated Frame

Vision IsoStation was designed with the maximum user flexibility in mind. When you purchase a rigid frame version of the workstation and later decide to upgrade to isolated frame, simply contact Newport and order an upgrade kit that allows you to upgrade your system in the field easily.

Vision IsoStation Optical Workstation Available Accessories

Vision IsoStation accessories are designed specifically for modern scientific and biological investigations. Visit Vision IsoStation Accessories to learn more about the ergonomic accessories offered to complete your system.

Resources