Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Workstation, 24 x 24 x 2.3 in. IG Breadboard, No Isolators

Specifications

  • Type
    Rigid Workstation
  • Platform
    IG Series Breadboard
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    24 in.  
  • Length
    24 in.
  • Thickness
    2.3 in.
  • Working Surface
    0.134 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.006 in. over 2 ft. square
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    0.134 in. thick carbon steel
  • Mounting Holes
    1/4-20
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Hole Sealing Type
    Easy clean conical cup 0.75 in. deep, non-corrosive high impact polymer material
  • Working Surface Height
    34 in.
  • Crated Weight
    215 lb

Resources & Downloads

3D Product Models
Literature
Other
2D Product Drawings
Manuals