With the wide range of accessories specifically designed for the 466A Series XYZ Flexure Stage, precision alignment of bare and connectorized fibers is adaptable to meet the needs even of obscure or constrained optical systems.
Full range of accessories specifically for the 466A Series XYZ flexure stage
Mounts securely clamp to stage with alignment grooves
Lens mounts, platforms, adapters, fiber chucks, positioners and more
Additional drawings are not available for this product.
Features
Fiber Rotators
Designed for the most demanding rotation and alignment of angular sensitive components, 466A-717 and 466A-718 fiber rotators have a slotted design for easy insertion and removal of fiber and a full 360° coarse adjustment range.
Ferrule Fiber Holders
466A-700 and 466A-701 ferrule fiber holders secure optical fibers terminated with a cylindrical ferrule and can also be used to hold GRIN lenses. They use a "V" groove formed by two 9 mm long stainless steel rods. A Nylon clamp screw avoids damage to the component being held.
Bare Fiber Holders
We offer 466A-709 single arm, 466A-710 dual arm, and 466A-711 magnetic single arm bare fiber holders for securing and positioning 125/250 µm stripped fibers.
Long Reach Bare Fiber Holder
466A-750 long-reach fiber holder works with 125/250 µm bare optical fibers. It allows locating fibers offset from the central axis. The fiber is held in user-replaceable double V-groove by spring clamps. The clamp arm swings clear of V-groove for easy loading/unloading and has a force adjustable from 25-125 g. The contact point on fiber is a resilient pad.
Connectorized Fiber Holders
466A-735, 466A-736 and 466A-737 fiber holders allow for the easy insertion and removal of FC, SMA and ST connectorized fibers.
Grin Lens Holder
466A-734 GRIN lens holders can hold 1-2 mm and 2-3 mm in diameter GRIN lenses. They feature a 4 mm long reversible V-block.
Objective Mount
466A-150 objective mount is fitted with a removable stainless steel sleeve cut with the microscope objective thread. It offers easy adjustment and exchange of objectives or other components having a standard RMS 0.800-36 thread.
Extension Tube
466A-156 extension tube is for use on the 466A-150 Objective Mount. It extends the reach by 25 mm allowing for access to components on wide platforms.
Fixed Brackets
466A-147, 466A-148 and 466A-149 fixed brackets attach to the steady vertical pillar on the flexure stage using two screws. They provide a convenient rigid surface for mounting standard 466A accessories for alignment with items on the moving top plate of the flexure stage. They are available in imperial and metric versions.
Universal Platform
466A-189 universal platform provides a simple fixed platform for mounting standard devices and fiber holders. It can be used with the 466A-147, 466A-148 and 466A-149 fixed brackets. It is bolted directly to an optical breadboard and provides an optical height of 94 mm which is compatible with the 466A Series Flexure Stages.
Universal Base
466A-752 universal base holds components on top of flexure stages. It can be located in either of the two orthogonal slots on the top plate for offset component mounting.
Component Plate
466A-153 component plate provides a basic platform for mounting of non-standard components.
Clamp Set
466A-154 clamp set is for use with 466A Series Flexure Stages and Accessories. One Clamp Set is included with all 466A flexure stages and with the 466A-147, 466A-148, and 466A-149 brackets. The set is available in imperial and metric versions.
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
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.