Sorry, this family of products is no longer available.
These flexible light shields are useful for coupling the output from an Oriel® Light Source to a Monochromator or Spectrograph, while enclosing stray light. Their flexible, expandable body make them suitable for use with light sources up to 250 W in input power.
- Useful for coupling light source to monochromator or spectrograph without stray light loss
- Three to eleven inch expandable range
- 1.5 inch flange for easy coupling to other Oriel products
- Quick connect type offered
- For use with up to 250 W light sources See All Features
Features
Set Screw and Quick Connect Flange Types
These light shields are compatible with the Oriel 1.5 inch flange system. Each flexible light shield has a male and female flange for simple coupling to an Oriel light source and monochromator or spectrograph. If the expandable 3 to 11 inch (76 to 279 mm) range is not suitable, the flange can easily be removed and attached to allow for the tube to be cut to a shorter length. In cases in which components of two different flange sizes or two same gender flanges must be coupled. Oriel offers a complete line of Flange Couplers and Adapters.
Accessories
Flange Couplers and Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66292Flange Step Down Adapter, 2 Inch Male to 1.5 Inch Female | In Stock | ||||
![]() | 66290Flange Step Down Adapter, 3 Inch Male to 1.5 Inch Female | In Stock | ||||
![]() | 77790Flange Converter, Quick Connect, 1.5 Inch Series, Double Female | |||||
![]() | 77829Coupling Ring, Light Source, 1.5 Inch, Double Female, Set Screw | In Stock | ||||
![]() | 77792Coupling Ring, Quick Connect, 1.5 Inch Series, Double Male | 3 Weeks | ||||
![]() | LT10-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 1-Inch LT Series | In Stock | ||||
![]() | 77791Coupling Ring, Quick Connect, 1.5 Inch Series, Double Female | In Stock | ||||
![]() | LT20-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 2-Inch LT Series | In Stock |