Compare Model Drawings, CAD & Specs Availability Price
Nd:YAG Mirror, 1.0 in. Diameter, 1064 nm
$231
Nd:YAG Mirror, 1.0 in. Diameter, 532 nm
$263
In Stock
In Stock
Nd:YAG Mirror, 2.0 in. Diameter, 1064 nm
$425
In Stock
In Stock

Specifications

  • Material
    Borofloat® 33
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Back Surface
    Fine Grind

Features

Borofloat® 33 Substrates

Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, refer to the optical material technical note.