Nd:YAG Mirror, 1.0 in. Diameter, 1064 nm

  • Wavelength Region
    IR
  • Wavelength Range
    1064 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Material
    Borofloat® 33
  • Reflectivity
    R>99%, 1064 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Fine Grind
  • Thickness
    8.0 mm  
  • Damage Threshold
    3 KW/cm2 CW
    5 J/cm2 @ 10 ns, 20 Hz