These free space photoreceivers consist of high speed Si or InGaAs photodetectors with a built-in amplifier with up to 26 dB of gain. They are excellent for viewing rapid modulation of low-power CW lasers or other light sources in the µW regime. The detectors are AC coupled and feature a bandwidth ranging from 1.2 GHz up to 1.5 GHz.
- Si, GaAs or InGaAs high speed photodetectors
- Built-in amplifier with up to 26 dB of gain
- AC coupled See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-BB-21AOptical Receiver, AC coupled, 320-1000 nm Biased Silicon Detector, 1.2 GHz | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-30AOptical Receiver, AC coupled, 800-1750 nm Biased InGaAs Detector, 1.5 GHz | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
Silicon Optical Receiver
The 818-BB-21A features a 0.4 mm diameter silicon photodetector with a wavelength range of 320 to 1000 nm. This 24 V biased free space receiver has an acceptance angle of 10°. The Amplified PIN Photodetector utilizes the photovoltaic effect to convert optical power into an electrical current.
InGaAs Optical Receiver
The 818-BB-30A features a 0.1 mm diameter InGaAs photodetector with a wavelength range of 800 to 1750 nm. This 24 V biased free space receiver has an acceptance angle of 20°. The Amplified PIN Photodetector utilizes the photovoltaic effect to convert optical power into an electrical current.
Measure Pulsewidth or Frequency Response
These high speed detectors make a great free space front end for an scope or spectrum analyzer. When terminated into 50Ω into an oscilloscope, the pulsewidth of a laser can be measured. When terminated into a spectrum analyzer, the frequency response of a laser can be measured.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FK-STRAPWrist Strap, Grounding | In Stock |
Resources
Manuals
818-BB Amplified Photodetectors User Manual(563.4 kB, PDF) 818-BB Amplified High Speed Photodetectors User Manual(556.7 kB, PDF)