Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 3 of 3 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Active Damping Upgrade KitsIQ-300-UG-8Active Damping Upgrade Kit, ST-UT2 and OTS-UT2, 8 in. Thick, ST-300
4 Weeks
$11,170
Active Damping Upgrade KitsIQ-300-UG-12Active Damping Upgrade Kit, ST-UT2 and OTS-UT2, 12 in. Thick, ST-300
4 Weeks
$11,170
Active Damping Upgrade KitsIQ-300-UG-18Active Damping Upgrade Kit, ST-UT2 and OTS-UT2, 18 in. Thick, ST-300
3 Weeks
$11,170

Features

IQ Active Damping Technology

The core of the SmartTable is an advanced damping technology called Intelligent Q (IQ) Damping. It effectively addresses the medium frequency resonances of optical tables by incorporating two pairs of sensor and actuator in the optical table design and use an external controller to coordinate the signal processing, enabling the fast and accurate damping response for optical tables. Each sensor-actuator pair is controlled by a separate control channel. The sensor senses the vibrations and the actuator outputs signal to compensate for the vibrations. The pre-amplifiers and band-pass filters condition the sensor output signal before feeding it to the digital controller. The digital controller implements recursive filters that compensate for the dynamic response of the shaker and correct the phase to bring the phase difference between the displacement and force close to (-π/2) in the desired frequency range.

Active Damping Upgrade Kits

Active damping upgrade kits are used to upgrade SmartTable® UT2 table top and OTS-UT2 table system to hybrid damping performance. IQ dampers are normally used with typical laboratory size optical tables (up to 12 ft. or 3.5 m long) and other relatively small vibration-isolated structures with the lowest natural frequency of flexural vibration above 100 Hz. IQD dampers are optimized for use with larger structures, in particular with the custom doubled optical tables having the lowest natural frequency of flexural vibration in the 40 - 100 Hz range.

ST-300 SmartTable Controller

The SmartTable controller serves as the signal processing hub and feedback the processed signal to the active dampers integrated with the optical table. The all-new ST-300 controller features more reliable and powerful data processing capabilities and better damping assistance, providing the strongest support for the IQ damping technology.

  • Better damping performance than the previous generation
  • Added 3rd channel providing horizontal damping for large doublers
  • Higher processing power and quicker reaction to vibrations
  • Damping indicator bars on front panel - easy visualization of vibration environment

Easy Set-up with One-Button Auto Tuning

SmartTable active damping products are easy to set up and operate. Simply connect the IQ dampers with controller and press "Auto-Tune" button on the controller, the system will automatically find the resonances of the table and set gain parameters. Once the tuning is finished, the dampers will start working to damp vibrations on your tabletop real time. This feature also enables users to improve their table performance under different payload or payload distributions - press "Auto-Tune" when you have a major change in your set up to achieve the maximized damping performance.

Nanostructure Imaging Improvements with SmartTables

The Nanostructures shown in the images above were built on and imaged with a Newport SmartTable optical table top. The image on the left was built with SmartTable active damping disabled. The image on the right was built with SmartTable active damping enabled. Source for images: Steven E. Kooi, Ph.D. Research Engineer, Institute for Solder Nanotechnologies, MIT

Accessories

ST-300 Mounting Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Active Damping Upgrade KitsST-FBMounting Plate, Table Top, ST-300
In Stock
$105
Active Damping Upgrade KitsST-MSMounting Shelf, Magnetic, ST-300
2 Weeks
$148
Active Damping Upgrade KitsST-BRKTMounting Bracket, ST-300 and ST-200, 10 in. Diameter Legs
2 Weeks
$356

Resources

Technical Notes

Manuals

Software