About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Active Damping Upgrade Kit, ST-UT2 and OTS-UT2, 8 in. Thick, ST-300






Active Damping Upgrade Kit, ST-UT2 and OTS-UT2, 8 in. Thick, ST-300
Model: IQ-300-UG-8
4 Weeks
Product Series Overview
Active Damping Upgrade KitsThe IQ-300-UG-8 SmartTable® Upgrade Kit upgrades 8 inch thick ST-UT2 optical table top to SST Series hybrid damping performance. The upgrade kit contains two IQ dampers, one ST-300 controller, two cables, users manual, software, and all hardware necessary to perform the upgrade.
Specifications
- Active DampingIQ active dampers
- Structural Damping Range80-550 Hz
- Vibration Monitor Range10-820 Hz
- Power Requirements100-240 VAC; 1.5A, 50/60Hz
- Active DampingIQ active dampers
- Structural Damping Range80-550 Hz
- Vibration Monitor Range10-820 Hz
- Power Requirements100-240 VAC; 1.5A, 50/60Hz
Resources & Downloads
3D Product Models
Other
IQ-300-UG-8 RoHS Certificate(280.2 kB, PDF)
Technical Notes
ST-UT & ST-UT2 Upgrade Instructions(1.2 MB, PDF)
