Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Optical Post Holder 10 Pack, No Slip, 4.0 in. Height, 0.5 in. Posts, 1/4-20

Specifications

  • Type
    Optical Post Holder
  • Height
    101.6 mm
  • Thread Type
    1/4-20
  • Material
    Aluminum
  • Pack Quantity
    10
  • Inside Diameter
    12.7

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
0.5 inch Optical Post CollarsC-0.5-PKPost Collar 10 Pack, 0.5 in. Diameter Optical Posts$88
0.5 in. Optical Mounting PostsSP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$8.30