Optical Post Pack, 3 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10

This is a 10-pack of the Optical Post. The SP-3 Precision Ground Stainless Steel Optical Post is 1/2 in. diameter with a 3.0 in. height. SP posts have an 8-32 tapped hole in one end and a 1/4-20 tapped hole in the other end. SP Series Posts are compatible with VPH and VPT Series Post Holders, or can be directly mounted to a table or breadboard. SP Series posts can be connected using TA-8Q20-10 Thread Adaptors.
Resources & Downloads
Other
SP-3-PK RoHS Certificate(277.1 kB, PDF) SP-3-PK_RoHS2021.pdf(679.5 kB, PDF)
2D Product Drawings
SP Series Optical Posts Drawing(44.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-2-PKOptical Post Pack, 2 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-4-PKOptical Post Pack, 4 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1-PKOptical Post Pack, 1 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3PKOptical Post Holder 10 Pack, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-A-PKPedestal Base Adaptor 10 Pack, 0.19 in. Height, 1.25 in., 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1.5-PKOptical Post Pack, 1.5 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-.75-PKOptical Post Pack, 0.75 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2.5-PKOptical Post Pack, 2.5 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-4PKOptical Post Holder 10 Pack, No Slip, 4.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-3-LCOptical Post, 3 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, LaserClean | |||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-4-PKOptical Post Pack, 4 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2.5-PKOptical Post Pack, 2.5 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-3PKOptical Post Holder 10 Pack, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | C-0.5-PKPost Collar 10 Pack, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















