Sorry, this product is no longer offered for sale.

VGM Optical Diameter Adapter, 25.4 to 12.7 mm (1 to 1/2 in.)

  • Optic Diameter
    12.7 mm
  • Material
    Anodized Aluminum
  • Outside Diameter
    25.4 mm
  • Special Features
    Mounting adapter