Optical Breadboard Plate, Solid Aluminum, 6 x 12 in., 1 in. 1/4-20 Grid

Specifications

  • Width
    6 in.
  • Length
    12 in.
  • Thickness
    0.5 in.
  • Working Surface
    Low reflective anodized aluminum
  • Surface Flatness
    ±0.02 in.
  • Microlocks
    No
  • Mounting Holes
    1/4-20
  • Number of Counterbored Holes
    Four 1/4 in. Located at corners - Inset 0.5" from edge
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in. borders
  • Core Design
    Solid Aluminum
  • Weight
    3.5 lb

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
30, 45, 90 Degree Angle Brackets, 360 Series360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Solid Aluminum Optical Breadboard PlatesSA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$202

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optical Breadboard HandlesSA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series
In Stock
$40