Guide Rod, Aegis Qube, 4 in. Length, 6.35 mm Diameter, 4-40

The Q-RG-6 Guide Rod enables the mounting and positioning of optical components such as lenses and polarizers between two cubes. The rod length is sized to space the cube's centerline at an even inch increments which is indicated by the suffix in the part number, for example, the Q-RG-6 provides maximum spacing between the centerlines of 2 Cubes at 6 inches. Note that the actual Q-RG-6 is only 4 inches long.The rods mount to the 4 counterbored holes found on 3 of the 5 open sides of a cube, providing support for optics mounting modules such as the Q-XIPR-1 Polarizer Rotator or the Q-XILP-1 Lens Positioner. A cube can also be mounted in the same way, between two other cubes, using the 4 through holes. A separate set screw is provided with each rod to lock the cube to the rod when used in this way. Both the mounts and the cube can be moved axially along the rods to enable lens focusing or other types of alignment. This 4-inch-long guide rod is tapped on one end and has a threaded stud on the other, which allows it to be stacked. Each rod has a hole, which is crossed-drilled, to assist in tightening and loosening.
Specifications
- TypeGuide Rod
- UseAegis Qube
- Length4 in.
- Diameter6.35 mm
- Thread Type4-40
Resources & Downloads
Other
Q-RG-6_RoHS2021.pdf(682 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-XE-DI-1Access Plate, Probe Beam, Aegis Qube | 3 Weeks | ||||
![]() | Q-XILP-1XY Lens Positioner, 1 in. Diameter Lenses, Aegis Qube System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-DI-2Access Plate, SMA Beam, Aegis Qube | In Stock | ||||
![]() | Q-A50-EMirror Mount Adaptor, .5 in ULTIMA® or Suprema® to Aegis Cubic Enclosure | In Stock | ||||
![]() | Q-CP-1Post Mount Adaptor, 8-32 CLR, Aegis Qube | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-RG-12Guide Rod, Aegis Qube, 10 in. Length, 6.35 mm Diameter, 4-40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-RG-4Guide Rod, Aegis Qube, 2 in. Length, 6.35 mm Diameter, 4-40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-RG-10Guide Rod, Aegis Qube, 8 in. Length, 6.35 mm Diameter, 4-40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-RG-8Guide Rod, Aegis Qube, 6 in. Length, 6.35 mm Diameter, 4-40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-CC-1Connector Peg, Connects Two Cubes Face to Face | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XIPR-1Polarizer-Wave Plate Rotator, 1 in. Diameter, Aegis Qube System | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-BT-CBeam Tube Connector, Aegis Qube™ Series, 3 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-TA-1Adaptor Plate, Beam Tube, Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















