Sorry, this product is no longer offered for sale. It was discontinued on May 14, 2021.

Piezo Actuator, Ultra-High Resolution, 12.5 mm Travel

Technical Specs

  • Travel Range
    12.5 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    0.2 mm/s
  • Axial Load Capacity
    50 N  
  • Limit Switches
    Fixed, jam-proof hard limits
  • Rated Life
    500m
  • Cable Length
    3 m  
  • Weight
    0.13 kg  
  • Motor
    Non-resonant piezo micro-stepping
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C