Sorry, this family of products is no longer available. For recommended replacements see piezo-nanopositioning-actuators.
The NanoPZ Ultra-High Resolution Actuator provides nanometer-scale step sizes with high speed and a high load capacity, making it ideal remote control of manual-positioning stages and optomechanical components over large distances, in hard to reach spaces and in hazardous hands-off applications.
- Ultra-high resolution
- 50 N load capacity
- 0.2mm/s max speed
- Non-rotating tip
- Ideal for set-and-forget applications See All Features
Specifications
- Travel Range12.5 mm
- Minimum Incremental Motion30 nm
- Maximum Speed0.2 mm/s
- Axial Load Capacity50 N
- Limit SwitchesFixed, jam-proof hard limits
- Cable Length3 m
- Weight0.13 kg
- MotorNon-resonant piezo micro-stepping
Features
Ultra-High Linear Resolution
The NanoPZ's innovative piezo micro stepping motor ensures 30 nm incremental motion capabilities with no loss of position when power is removed.
High Load Capacity
With a significant load capacity of 50 N, the NanoPZ is an ideal solution for motorizing a wide variety stages, mounts, and custom systems.
High Speed
The NanoPZ actuator's maximum speed of 0.2 mm/sec allows you to make quick adjustments.
Non-Rotating Tip
The NanoPZ features a non-rotating tip which prevents contact surface wear and allows for direct load attachments.