Optical Power Meter Kit, 843-R-USB, 818-UV/DB Sensor, 200-1100 nm

Specifications

  • Detector Model
    818-UV/DB
  • Power Meter Model
    843-R-USB
  • Spectral Range
    200 - 1100 nm
  • Maximum Measurable Power
    1.5 W
  • Maximum Measurable Power Without Attenuator
    400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
  • Maximum Pulse Energy Without Attenuator
    3.4% (190-300 nm)
    1.65% (300-430 nm)
    1.1% (430-1000 nm)

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
919P Thermopile Sensor Accessories919P-18FAFiber Adapter Mounting Ring, 919P Series with 18 mm Active Diameter$128
919P Thermopile Sensor Accessories919P-FCOptical Fiber Adapter, FC/PC, 919P Series Thermopile Power Sensors
6 Weeks
$194
919P Thermopile Sensor Accessories919P-SMAFiber Adaptor, SMA, 919P Series Thermopile Power Sensors
3 Weeks
$121

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Economy Handheld Optical Power Meter843-ROptical power meter, economical, handheld, laser power and energy
In Stock
$1,067

Compatible