Laser Diode, Fiber Pigtailed, 980 nm, 3 mW, 7/125 SM Fiber, FC

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    980 nm
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    3 mW
  • Maximum Operating Current
    70 mA
  • Threshold Current
    12 mA
  • Rise/Fall Time
    1 ns
  • Fiber Type
    Singlemode
  • Core Diameter
    6 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.14
  • Fiber Connector
    FC/PC
  • Fiber-Coupled Output Power
    3 mW
  • Operating Temperature
    -10 to 60°C
  • Pin-Out
    2 AC