Laser Diode, Fiber Pigtailed, 850 nm, 3 mW, 50/125 MM Fiber,FC

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    850 nm
  • Center Wavelength Tolerance
    -7/+3 nm
  • Output Power
    3 mW
  • Maximum Operating Current
    30 mA
  • Threshold Current
    11 mA
  • Rise/Fall Time
    1 ns
  • Fiber Type
    Multimode
  • Core Diameter
    50 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.2
  • Fiber Connector
    FC/PC
  • Fiber-Coupled Output Power
    3 mW
  • Operating Temperature
    -10 to 60°C
  • Pin-Out
    2 AC
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C