Laser Diode, Fiber Pigtailed, 808 nm, 100 mW, 105/125 MM Fiber, FC

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    808 nm
  • Center Wavelength Tolerance
    ±4 nm
  • Output Power
    100 mW
  • Maximum Operating Current
    300 mA
  • Threshold Current
    60 mA
  • Rise/Fall Time
    1.5 ns
  • Fiber Type
    Multimode
  • Core Diameter
    105 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.22
  • Fiber Connector
    FC/PC
  • Fiber-Coupled Output Power
    100 mW
  • Operating Temperature
    -10 to 50°C
  • Pin-Out
    2 AC