Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode, Fiber Pigtailed, 785 nm, 10 mW, 5/125 SM Fiber, FC

Specifications

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    785 nm
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    10 mW
  • Maximum Operating Current
    190 mA
  • Threshold Current
    35 mA
  • Rise/Fall Time
    1.5 ns
  • Fiber Type
    Singlemode
  • Core Diameter
    5 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.13
  • Fiber Connector
    FC/PC
  • Fiber-Coupled Output Power
    10 mW
  • Operating Temperature
    -10 to 70°C
  • Pin-Out
    2 AC
undefined
undefined
undefined

Resources & Downloads

Other
Literature
2D Product Drawings

Related Products

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding
In Stock
$20

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Collimated TO-56 and TO-9 Laser Diode Mounts710Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled
4 Weeks
$1,485