Laser Diode, Fiber Pigtailed, 633 nm, 50 mW, 50/125 MM Fiber, FC

Specifications

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    633 nm
  • Center Wavelength Tolerance
    ±3 nm
  • Output Power
    50 mW
  • Maximum Operating Current
    230 mA
  • Threshold Current
    70 mA
  • Rise/Fall Time
    2 ns
  • Fiber Type
    Multimode
  • Core Diameter
    50 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.2
  • Fiber Connector
    FC/PC
  • Fiber-Coupled Output Power
    50 mW
  • Operating Temperature
    -10 to 40°C
  • Pin-Out
    3 FN
undefined
undefined
undefined

Resources & Downloads

Other
Literature
2D Product Drawings

Related Products

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding (RoHS and / or CE Pending)
$20

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Collimated TO-56 and TO-9 Laser Diode Mounts710Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled
$1,485