Laser Diode, Fiber Pigtailed, 1550 nm, 1.5 mW, 9/125 SM Fiber, FC

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    1550 nm
  • Center Wavelength Tolerance
    ±20 nm
  • Output Power
    1.5 mW
  • Maximum Operating Current
    25 mA
  • Threshold Current
    5 mA
  • Rise/Fall Time
    0.5 ns
  • Fiber Type
    Singlemode
  • Core Diameter
    9 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.14
  • Fiber Connector
    FC/PC
  • Fiber-Coupled Output Power
    1.5 mW
  • Operating Temperature
    -40 to 85°C
  • Pin-Out
    T
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C