Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Achromatic Doublet Lens, Visible, 38.1 mm, 250 mm EFL, 400-700 nm

Specifications

  • Lens Type
    Achromatic Doublet
  • Diameter
    38.1 mm
  • Antireflection Coating
    400-700 nm
  • Coating Type
    Visible Single-Layer MgF2
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Transmission
    T>95%
  • Lens Material
    N-BK7/N-SF5
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ  
  • Effective Focal Length (EFL)
    250 mm
  • Back Focal Length (BFL)
    244.6 mm  
  • F/#
    6.6  
  • Radius of Curvature (R)
    151.578 mm  
  • Radius 2
    -112.149 mm
  • Radius 3
    -336.340 mm
  • Edge Thickness (T<sub>e</sub>)
    9.8 mm  
  • Center Thickness (T<sub>c</sub>)
    11.5 mm  
  • Thickness, Center 1
    7.5 mm  
  • Thickness, Center 2
    4.0 mm  
  • Orientation
    Steepest convex surface should face the infinite conjugate
  • Design Wavelengths
    589 nm
  • Centration
    ≤3 arc min
  • Diameter Tolerance
    +0/-0.1 mm
  • Focal Length Tolerance
    ±2.0%
  • Center Thickness Tolerance
    ±0.2 mm
  • Clear Aperture
    90% of central diameter
  • Cleaning
undefined

Resources & Downloads

3D Product Models
Software
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Visible MgF2 Achromatic LensesPAC088Achromatic Doublet Lens, Visible, 50.8 mm, 250 mm EFL, 400-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$175
Visible Achromatic LensesPAC079AR.14Achromatic Doublet Lens, Visible, 38.1 mm, 250 mm EFL, 430-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$177
Visible MgF2 Achromatic LensesPAC067Achromatic Doublet Lens, Visible, 25.4 mm, 250 mm EFL, 400-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$108
Visible MgF2 Achromatic LensesPAC095Achromatic Doublet Lens, Visible, 76.2 mm, 250 mm EFL, 400-700 nm
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$404

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
XY Adjustable Variable Size Lens MountsALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
V-Groove Registered Variable Size Lens MountsVLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
Spring-Loaded Self-Centering Variable Size Lens MountsM-LCM-2Lens Mount, Self-Centering, 3.2-60.3 mm Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$305