Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Achromatic Doublet Lens, Visible, 38.1 mm, 100 mm EFL, 430-700 nm

Specifications

  • Lens Type
    Achromatic Doublet
  • Lens Shape
    Plano-Convex
  • Diameter
    38.1 mm
  • Antireflection Coating
    430-700 nm
  • Coating Type
    Visible Multilayer
  • Coating Code
    AR.14
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Transmission
    T>97%
  • Lens Material
    N-BaF10/N-SF10
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ  
  • Effective Focal Length (EFL)
    100 mm
  • Back Focal Length (BFL)
    92.9 mm  
  • F/#
    2.6  
  • Radius of Curvature (R)
    67.895 mm  
  • Radius 2
    -43.412 mm
  • Radius 3
    -485.150 mm
  • Edge Thickness (T<sub>e</sub>)
    9.3 mm  
  • Center Thickness (T<sub>c</sub>)
    12.4 mm  
  • Thickness, Center 1
    9.2 mm  
  • Thickness, Center 2
    3.2 mm  
  • Orientation
    Steepest convex surface should face the infinite conjugate
  • Design Wavelengths
    589 nm
  • Centration
    ≤3 arc min
  • Diameter Tolerance
    +0/-0.1 mm
  • Focal Length Tolerance
    ±2.0%
  • Center Thickness Tolerance
    ±0.2 mm
  • Clear Aperture
    90% of central diameter
  • Cleaning
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Visible UVFS Plano-Convex Cylindrical LensesCSX100AR.14Cylindrical Lens, Plano-Convex, 50.8x25.4 mm, 100 mm FL, FS, 430-700 nm
In Stock
$473
Visible N-BK7 Plano-Convex LensesKPX094AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 100 mm EFL, 430-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
Visible Achromatic LensesPAC052AR.14Achromatic Doublet Lens, Visible, 25.4 mm, 100 mm EFL, 430-700 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$136
Visible N-BK7 Plano-Convex Cylindrical LensesCKX100AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8mm, 100 mm, 430-700 nm
In Stock
$204

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Nested Optic Rotation MountsLH2-1.5ROptic Holder Cell, 1.5 in. Diameter Optics, Requires LM2-R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50
XY Adjustable Variable Size Lens MountsALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
Precision Multi-Axis Lens PositionersLPLH-1.5TOptic Holder, 1.5 in. Diameter, 2.063-20 Thread, For LP-2A Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$99