Achromatic Doublet Lens, Visible, 25.4 mm, 100 mm EFL, 430-700 nm

The PAC052AR.14 Visible Achromatic Doublet Lens is a 430 to 700 nm antireflection coated, 1 inch (25.4 mm) diameter, N-BK7 and N-SF5 precision achromatic doublet lens with an effective focal length of 100 mm. This achromat is computer designed to effectively minimize spherical aberration and coma when operating at infinite conjugate ratio, yielding smaller focused spot sizes. Unlike singlet lenses, this results in a constant focal length independent of aperture and far better off-axis performance. Achromats are superior to singlet lenses for monochromatic applications at any visible wavelength.
Specifications
- Lens TypeAchromatic Doublet
- Lens ShapePlano-Convex
- Diameter25.4 mm
- Antireflection Coating430-700 nm
- Coating TypeVisible Multilayer
- Coating CodeAR.14
- Damage Threshold1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
- TransmissionT>97%
- Lens MaterialN-BK7/N-SF5
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- Effective Focal Length (EFL)100 mm
- Back Focal Length (BFL)96.5 mm
- F/#3.9
- Radius of Curvature (R)60.741 mm
- Radius 2-44.710 mm
- Radius 3-133.104 mm
- Edge Thickness (T<sub>e</sub>)5.2 mm
- Center Thickness (T<sub>c</sub>)7.17 mm
- Thickness, Center 15.0 mm
- Thickness, Center 22.17 mm
- OrientationSteepest convex surface should face the infinite conjugate
- Design Wavelengths589 nm
- Centration≤3 arc min
- Diameter Tolerance+0/-0.1 mm
- Focal Length Tolerance±2.0%
- Center Thickness Tolerance±0.2 mm
- Cleaning

Resources & Downloads
PAC Series Drawing(164.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CSX100AR.14Cylindrical Lens, Plano-Convex, 50.8x25.4 mm, 100 mm FL, FS, 430-700 nm | |||||
![]() | KPX094AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 100 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX100AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8mm, 100 mm, 430-700 nm | |||||
![]() | PAC073AR.14Achromatic Doublet Lens, Visible, 38.1 mm, 100 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PAC058AR.14Achromatic Doublet Lens, Visible, 25.4 mm, 150 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC064AR.14Achromatic Doublet Lens, Visible, 25.4 mm, 200 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |










