OptiSet Optics Set, NIR Laser Diode Applications

OPTISET-2 is a set of optical components optimized for a variety of NIR laser diode applications.
OptiSet™ Optical Sets provide a collection of mirrors, lenses, filters, beamsplitters and objectives in an efficiently organized hardwood case. Optics are easy to find, organized in rows of trays with part numbers labeled on the trays as well as the optics.
Four standard OptiSets are offered: visible laser applications, NIR and IR laser diode applications, and a special High-Energy optics version.
OPTISET-2 Kit Contents
| Qty | Model | Description |
| 1 | 1" Diameter Plano-Convex Lens, EFL 25.4 mm, NIR (650-1000 nm) | |
| 1 | 1" Diameter Plano-Convex Lens, EFL 50.2 mm, NIR (650-1000 nm) | |
| 1 | 1" Diameter Plano-Convex Lens, EFL 100 mm, NIR (650-1000 nm) | |
| 1 | 1" Diameter Plano-Convex Lens, EFL 150 mm, NIR (650-1000 nm) | |
| 1 | 1" Diameter Plano-Convex Lens, EFL 12.7 mm, NIR (650-1000 nm) | |
| 1 | 1" Diameter Plano-Convex Lens, EFL 19 mm, NIR (650-1000 nm) | |
| 6 | Broadband Dielectric MIrror, NIR (700-950 nm) | |
| 2 | Broadband Beamsplitter, NIR (700-950 nm) | |
| 1 | 2" Square ND 0.03 Filter | |
| 1 | 2" Square ND 0.1 Filter | |
| 1 | 2" Square ND 0.3 Filter | |
| 1 | 2" Square ND 0.5 Filter | |
| 1 | 2" Square ND 1.0 Filter | |
| 1 | 2" Square Longpass Color Glass Filter, 714 nm Cuton | |
| 1 | 0.5" Polarizing Cube Beamsplitter (620-1000 nm) | |
| 1 | Laser Diode Objective Lens (350-1550 nm) |
Specifications
- TypeNIR Laser Diode Applications Set
Resources & Downloads
Other
OPTISET-2 RoHS Certificate(263 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






