Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized XY Linear Stage, Linear Motor, 290 mm Travel

Specifications

  • Motorized Axes
    XY
  • Travel Range
    290 mm
  • Maximum Speed
    200 mm/s
  • Minimum Incremental Motion
    50 nm
  • Maximum Acceleration
    0.2 G
  • Continuous Motor Force
    53 N
  • Peak Motor Force
    107 N
  • Centered Load Capacity
    350 N
  • Accuracy, Guaranteed
    ±3.0 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.100 µm
  • Flatness, Typical
    ±3.0 µm
  • Straightness, Typical
    ±3.0 µm
  • Orthogonality
    96 µrad
  • Pitch, Guaranteed
    ±90 µrad
  • Yaw, Guaranteed
    ±90 µrad
  • Roll, Typical
    ±24 µrad
  • Drive Type
    Linear Motor
  • Origin Repeatability
    ±0.1 µm
  • Cable Length
    3 m
  • Width
    500 mm
  • Weight
    75 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
Literature
2D Product Drawings
Manuals

Related Products

Compatible Controllers and Driver Card

Two driver cards and two encoder adapters are required to run a two-axis ONE-XY stage when used with XPS-D or XPS-RLD controller.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D2Universal Motion Controller, High Performance, 2-axis, Ethernet
In Stock
$8,816
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD2Motion Controller, 2-axis Universal Driver, Ethernet, Basic GPIO and PCO
3 Weeks
$7,340
XPS Motion Controller Driver ModulesXPS-DRV02PWM Drive Module, Brushless Motors
In Stock
$1,353
XPS Motion Controller AccessoriesE5820AEncoder Adapter, XPS-D, DB15 to HD26, For VP-25XL
3 Weeks
$126