Motorized XY Linear Stage, Linear Motor, 190 mm Travel, High Accuracy

  • Motorized Axes
    XY
  • Travel Range
    190 mm
  • Maximum Speed
    200 mm/s
  • Minimum Incremental Motion
    50 nm
  • Maximum Acceleration
    0.2 G
  • Continuous Motor Force
    20 N
  • Peak Motor Force
    42 N
  • Centered Load Capacity
    150 N
  • Accuracy, Guaranteed
    ±0.4 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.090 µm
  • Flatness, Typical
    ±2.0 µm
  • Straightness, Typical
    ±2.0 µm
  • Orthogonality
    5 µrad
  • Pitch, Guaranteed
    ±75 µrad
  • Yaw, Guaranteed
    ±75 µrad
  • Roll, Typical
    ±36 µrad
  • Drive Type
    Linear Motor
  • Origin Repeatability
    ±0.1 µm
  • Cable Length
    3 m
  • Width
    275 mm
  • Weight
    12 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Compliance
    RoHS 3, CE