Negative Achromatic Doublet Lens, Visible, 12.5 mm, -50 mm EFL, 400-700 nm

Specifications

  • Lens Type
    Negative Achromatic Doublet
  • Lens Shape
    Bi-Concave
  • Diameter
    12.5 mm
  • Antireflection Coating
    400-700 nm
  • Coating Type
    Visible Single-Layer MgF2 (Ravg≤1.75% )
  • Lens Material
    N-BK7/N-SF5
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ
  • Effective Focal Length (EFL)
    -50 mm
  • Back Focal Length (BFL)
    -51.58 mm
  • F/#
    4
  • Radius of Curvature (R)
    -30.83 mm
  • Radius 2
    23.47 mm
  • Radius 3
    69.20 mm
  • Edge Thickness (T<sub>e</sub>)
    4.40 mm
  • Center Thickness (T<sub>c</sub>)
    3.56 mm
  • Design Wavelengths
    587.6 nm
  • Centration
    <1 arc min
  • Diameter Tolerance
    +0/-0.025 mm
  • Focal Length Tolerance
    ±2%
  • Center Thickness Tolerance
    ±0.2 mm
  • Clear Aperture
    11.5 mm
undefined

Resources & Downloads

3D Product Models
Other
Software
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
Precision Multi-Axis Lens PositionersLP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$764