Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

HeNe Laser, Green, 543 nm, 1.5 mW, 500:1 Polarization, CE

Specifications

  • Operating Wavelength
    543.5 nm
  • Polarization
    500:1
  • Output Power
    1.5 mW
  • Longitudinal Mode
    320 MHz
  • Beam Diameter (1/e<sup>2</sup>)
    0.86 mm
  • Beam Divergence Full Angle
    0.81 mrad
  • Beam Drift, Long Term
    <0.03 mrad
  • CDRH Class
    IIIa
  • Size
    510.3 x Ø44.2 mm
  • Noise
    <2.8% P-P
  • Spatial Mode
    >90% TEM00
  • Power Requirements
    120/240 VAC 50/60 Hz
  • Power Supply Size
    160.8 x 53.9 x 241.3 mm

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Red HeNe Lasers - 633 nmHENE-ADPTHeNe Laser Adapter, SM1 and C-Mount Thread
In Stock
$90
Cylindrical Laser Rod MountsULMCylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$143
Cylindrical Laser Rod MountsULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters
In Stock
$379
Cylindrical Laser Rod MountsULM-TILT-MCylindrical Laser Mount, 1.0-1.75 in. Diameter, SM-13 Micrometers
In Stock
$516