About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Microscope Objective Lens, ValuMax, 60x, 0.85 NA, 400-700 nm




Microscope Objective Lens, ValuMax, 60x, 0.85 NA, 400-700 nm
Model: MVC-60X
Product Series Overview
Economy Objective LensesThe MVC-60X microscope objective has a 60x magnification, 0.85 numerical aperture, and 0.48 mm working distance. It uses a standard RMS thread, 0.800-36. The lenses are antireflection coated for the visible spectrum. This MVC-60x objective is suitable for use with standard low power visible laser wavelengths.
Specifications
- Objective TypeValuMax
- Magnification60x
- Numerical Aperture0.85
- Wavelength Range400-700 nm
- Effective Focal Length (EFL)2.6 mm
- Working Distance0.48 mm
- Thread Type0.800-36 RMS
- Tube Length160 mm
- Parfocal Length45 mm
- Objective TypeValuMax
- Magnification60x
- Numerical Aperture0.85
- Wavelength Range400-700 nm
- Effective Focal Length (EFL)2.6 mm
- Working Distance0.48 mm
- Thread Type0.800-36 RMS
- Tube Length160 mm
- Parfocal Length45 mm
Resources & Downloads
2D Product Drawings
MVC-60X-Drawings.pdf(230.2 kB, PDF)
Other
MVC-60X RoHS Certificate(265.8 kB, PDF) MVC-60X_ROHS2-2021.pdf(282.1 kB, PDF)
Related Products
Supporting
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | UNIVERSAL | 3 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBMXY Optic Positioner, Precision, BM Micrometers | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MVC-40XMicroscope Objective Lens, ValuMax, 40x, 0.65 NA, 400-700 nm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








