Optical Rail, Miniature, 18 in. Length, 8-32 Thread and 1/4-20 CLR

The MRL-18M Mini Optical Rail provides smooth carrier translation and wobble free clamp down. M6 clearance holes with M4 thread are provided. The MRL-18M consists of MRL-12M and MRL-6M rails pre-assembled for an 18 inch total length. Mini Optical Rails and Carrier components can be assembled into compact, low profile systems that provides a modular in-line foundation and three-dimensional structures for a variety of optical assemblies. Their precision dovetail construction allows components to be quickly attached, aligned, and rigidly held anywhere along the rail using MC Series rail carriers.
Specifications
- TypeOptical Rail
- Rail Length457.2 mm
- Height9.5 mm
- Length457.2 mm
- Width19.1 mm
- MaterialAluminum

Resources & Downloads
Other
MRL-18M RoHS Certificate(278.7 kB, PDF) MRL-18M_RoHS2021.pdf(681.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS-2Rail Spacer Set, 1/4-20 Thread, Qty 5 | In Stock | ||||
![]() | MCCOptical Rail Carrier, Miniature, 8-32 (M4) CLR, MRL Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCFOptical Rail Flat Carrier, 1/4-20 (M6) CLR, MRL Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCDOptical Rail Carrier, Dovetail, Miniature Rail, MRL Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SS-2Rail Spacer Set, M6 Thread, Qty 5 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MRL-3Optical Rail, Miniature, 3 in. Length, 8-32 Thread and 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRL-24MOptical Rail, Miniature, 24 in. Length, 8-32 Thread and 1/4-20 CLR | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRL-6MOptical Rail, Miniature, 6 in. Length, 8-32 Thread and 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRL-1.5Optical Rail, Miniature, 1.5 in. Length, 8-32 Thread and 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRL-12MOptical Rail, Miniature, 12 in. Length, 8-32 Thread and 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













