Optical Rail, Miniature, 6 in. Length, 8-32 Thread and 1/4-20 CLR

The MRL-6M Mini Optical Rail provides smooth carrier translation and wobble free clamp down over a 6 inch length. M6 clearance holes with M4 thread are provided. Mini Optical Rails and Carrier components can be assembled into compact, low profile systems that provides a modular in-line foundation and three-dimensional structures for a variety of optical assemblies. Their precision dovetail construction allows components to be quickly attached, aligned, and rigidly held anywhere along the rail using MC Series rail carriers.
Specifications
- TypeOptical Rail
- Rail Length152.4 mm
- Height9.5 mm
- Length152.4 mm
- Width19.1 mm
- MaterialAluminum
Resources & Downloads
Other
MRL-6M RoHS Certificate(278.4 kB, PDF) MRL-6M_RoHS2021.pdf(680.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MRL-3Optical Rail, Miniature, 3 in. Length, 8-32 Thread and 1/4-20 CLR | In Stock | ||||
![]() | MRL-18MOptical Rail, Miniature, 18 in. Length, 8-32 Thread and 1/4-20 CLR | In Stock | ||||
![]() | MRL-1.5Optical Rail, Miniature, 1.5 in. Length, 8-32 Thread and 1/4-20 CLR | In Stock | ||||
![]() | MRL-12MOptical Rail, Miniature, 12 in. Length, 8-32 Thread and 1/4-20 CLR | In Stock | ||||
![]() | PRL-6Precision Optical Rail, 6.56 in. Length, 3.93 in. Width, 6 in. Scale | In Stock |









