Microscope Objective Lens, Long Working Distance, 50x, 0.55 NA, 4 mm FL

The MLWD-50X Long Working Distance Microscope Objective Lens has a 50x magnification, 0.55 numerical aperture, and 4 mm focal length. The objective is infinity corrected and comes with a M26 x 36 TPI threading. Long working distance objectives enable users to have more room in their specimen holding area to easier manipulate samples or work around bulky equipment. These objectives have high quality optical imaging performance and are corrected for the visible wavelength range.
Long Working Distance

Many times microscope objectives with high magnifications will have very short working distances to the focused spot. Because of this short distance, if one is not careful while focusing in on the targeted specimen, the end of the microscope objective may "crash" into the object under study. These Long Working Distance Objectives are ideal to use when the application requires there be room between the objective and the target for other equipment like pipettes or syringes. These objectives have some of the world's longest working distances.
Plan Apochromatic Design
Long Working Distance Microscope Objectives are designed around 426 to 656 nm to provide a chromatic aberration-free image with flat field correction. The objectives are called “Plan” because they produce the flat image across the field of view. The “apochromat” objectives provide chromatic correction for three wavelengths and spherical correction for two wavelengths. In the case of white light, plan apochromatic objectives offer superior images for color photomicrography than achromatic objectives can provide. In general, the focal length and working distance of objective lens varies very little with wavelength and is usually not specified at a particular wavelength. At most, over a specified wavelength range, one could potentially see only microns of deviation, and this amount would be even smaller for apochromatic objectives.
Infinity Corrected Objective Lens

Infinity corrected objectives are used in a wide variety of imaging and laser focusing applications. Light rays leaving the objective’s rear aperture are collimated, so that for imaging applications, a secondary lens (usually called a tube lens) is needed in order to focus the collected light from the specimen onto the sensor. The labeled magnification is calculated, assuming the objective is being used with a tube lens of a particular focal length by design. When a tube lens of a different focal length is used, the magnification will need to be adjusted accordingly. As an advantage over finite conjugate objective lenses, a variety of auxiliary optical components, such as optical filters and polarizers can be inserted between the infinity objective lens and the tube lens without altering how the beam propagates and forms the image down the optical path. In laser applications such as optical tweezers and laser cutting, laser beams entering the rear aperture of an infinity objective can be tightly focused to a diffraction-limited spot, providing concentrated optical power and excellent resolution.
M26-RMS Thread Adapter

The thread on the long working distance objectives are M26, so the
Specifications
- Objective TypeLong Working Distance
- Magnification50x
- Numerical Aperture0.55
- Wavelength Range435-656 nm
- Effective Focal Length (EFL)4.0 mm
- Working Distance13 mm
- Design Tube Lens Focal Length200 mm
- Thread TypeM26 x 36 TPI
- Parfocal Length95 mm
Resources & Downloads
2D Product Drawings
MLWD-50X DWG.pdf(834.5 kB, PDF)
Other
MLWD-50X RoHS Certificate(265.3 kB, PDF) MLWD-50X_ROHS2-2021.pdf(281 kB, PDF)
Related Products
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBMXY Optic Positioner, Precision, BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M26-RMSMicroscope Objective Adaptor, M26 to RMS Thread, MLWD Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










