Motorized Linear Stage, 250 mm Travel, Linear Motor, 70 N Load, M4

Specifications

  • Travel Range
    250 mm
  • Maximum Speed
    500 mm/s
  • Minimum Incremental Motion
    5 nm
  • Maximum Acceleration
    0.5 g
  • Maximum Continuous Force
    3 N
  • Centered Load Capacity
    70 N
  • Accuracy, Guaranteed
    ±3 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.15 µm
  • Flatness, Guaranteed
    ±10 µm
  • Straightness, Guaranteed
    ±5 µm
  • Pitch, Guaranteed
    ±200 µrad
  • Yaw, Guaranteed
    ±150 µrad
  • Drive Type
    Linear Motor
  • Cable Length
    2.8 m
  • Thread Type
    M4
  • Weight
    3.6 kg
  • MTBF
    20,000 h (100% load, 60% duty cycle)
  • Compliance
    RoHS 3, CE
undefined

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
Notes:
  1. Requires XPS-DRV11 Driver Module.
  2. Requires XPS-DRV11 Driver Module. Not compatible with XPS-RLDM

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Base and Top Plates for Motorized StagesMLT-XYPLATEMagnetic Barrier Plate, MLT Series Linear Stages
7 Weeks
$120
Base and Top Plates for Motorized StagesMLT-BP1Base Plate, MLT Series Linear Stages
8 Weeks
$392
Linear Stage Cable Management SolutionsMLT-CMSCable Chain Kit, MLT25, MLT50 and MLT100
8 Weeks
$177
Linear Stage Cable Management SolutionsMLT-CMLCable Chain Kit, MLT200 and MLT250
7 Weeks
$381
Thread AdaptorsTR-M4M6-10Thread Adaptor, M6 Male to M4 Female, pack of 10
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Notes:
  1. Fits: MLT25, MLT50 & MLT100