Motorized Vertical Stage, 25 mm Travel, Linear Motor, 5 N Load

  • Travel Range
    25 mm
  • Minimum Incremental Motion
    5 nm
  • Maximum Speed
    500 mm/s
  • Maximum Acceleration
    0.5 g
  • Maximum Continuous Force
    3 N
  • Centered Load Capacity
    5 N
  • Accuracy, Guaranteed
    ±0.5 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.15 µm
  • Drive Type
    Ironless Motor
  • Feedback
    1 Vpp 20 µm pitch
  • Pitch, Guaranteed
    ±50 µrad
  • Yaw, Guaranteed
    ±50 µrad
  • Flatness, Guaranteed
    ±1 µm
  • Straightness, Guaranteed
    ±1 µm
  • Cable Length
    2.9 m
  • Weight
    3.0 kg
  • MTBF
    20,000 h (100% load, 60% duty cycle)
  • Compliance
    RoHS 3, CE