Tablet Computer Mount, Adjustable, M6 Thread

Newport welcomes tablet computing into the optics lab by providing the fully adjustable, space-saving tablet mount, M-TDM-L. With its spring loaded tray, it is perfectly suited for mounting the most popular tablet computers including iPads, TouchPads, Galaxy Tabs and more. Any tablet measuring (mm), 216 to 272 high, less than 195 wide and under14 thick will fit. This mounting versatility means that it will also hold tablets with covers installed so you won't have to remove them. It mounts to any optical table or breadboard having M6 threaded holes and, with its dual ball-and-socket arm, can be easily positioned in any orientation including portrait or landscape. A simple knob twist locks it securely in place. The TDM-L also has access features which allow use of the camera for recording video, taking photos or remote observation via Skype or FaceTime. Another access feature allows the tablet to be charged or synced while in the holder. Be the innovator in your group and upgrade to the lab of the future with the new M-TDM-L today.
Specifications
- MaterialPC/ABS
- MechanismBall-and-Socket
- Thread TypeM6
Resources & Downloads
Other
M-TDM-L RoHS Certificate(282.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9935Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1TTable Mount Adaptor, 25.4 mm Diameter Pedestals, M4 to M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B-05ASlotted Base, 0.68 in. Range Single Slot, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MB-2Standard Magnetic Base, 90 lb. Holding Force, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-BPedestal Mounting Base, 38.1 mm Diameter Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-1ADouble Slotted Base, 0.68 in. Range, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-APedestal Base Adaptor, 4.8 mm Height, 31.8 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |