Optical Breadboard Plate, Solid Aluminum, 300 x 600 mm, M6, Double Density

  • Width
    300 mm
  • Length
    600 mm
  • Thickness
    12.7 mm
  • Working Surface
    Low reflective anodized aluminum
  • Surface Flatness
    ±0.5 mm
  • Microlocks
    No
  • Mounting Holes
    M6
  • Number of Counterbored Holes
    Four M6 Located at corners - Inset 12.5 mm from edge
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    25 mm grid, double density
  • Mounting Hole Borders
    12.5 mm borders
  • Core Design
    Solid Aluminum
  • Weight
    6.1 kg