Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is TF-46-24-I.

Optical Table System, ST-UT2 SmartTable®, 1200 x 1800 mm, 203 mm Thick

Specifications

  • Type
    Optical Table System
  • Optical Table Supports
    Pneumatic Isolators Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Active Damping
    Upgradable
  • Width
    1200 mm
  • Length
    1800 mm
  • Thickness
    203 mm
  • Working Surface Height
    932 ±12.5 mm
  • Mounting Holes
    M6
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm  
  • Alphanumeric Grid Labels
    Yes
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel
  • Horizontal Isolation, Res.
    1.9 Hz
  • Horizontal Amplification at Resonance
    12.5 dB
  • Horizontal Isolation, 5 Hz
    80%
  • Horizontal Isolation, 10 Hz
    94%
  • Vertical Isolation, Res.
    1.7 Hz
  • Vertical Amplification at Resonance
    15 dB
  • Vertical Isolation, 5 Hz
    86%
  • Vertical Isolation, 10 Hz
    96%
  • Load Capacity per Isolator
    363 kg  
  • Maximum Payload
    1154 kg  
  • Weight - Tabletop
    300 kg  
  • Weight - System
    427 kg  
  • Crated Weight - Tabletop
    372 kg  
  • Crated Weight - System
    533 kg  
  • Frame Assembly Height
    729 ±12.5 mm
  • Maximum Air Pressure
    5.8 Bar  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optical Table System Bottom ShelvesOTS-BSH-6Bottom Shelf, 6 foot long OTS system
2 Weeks
$1,439
Optical Table System Hip GuardsOTS-HG-4Hip Guard and Perimeter Bar, 4 ft Wide OTS & INT System
4 Weeks
$517
Optical Table System Hip GuardsOTS-HG-6Hip Guard and Perimeter Bar, 6 ft Long OTS & INT System
4 Weeks
$749
Laser Safety CurtainsOTS-LSC-46Laser Safety Curtain, 4 x 6 ft., OTS system
8 Weeks
$9,161

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Leveling Arm ComponentsIPV-UPPUpgrade Kit, Leveling Arm, IPV Series
In Stock
$83
Air Regulator and FilterARFAir Regulator and Filter, 0 to 120 psi
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$168
Pneumatic Connectors13802-01T-connector, 1/4 in. Pneumatic Tubing
In Stock
$13.60

Similar

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Air CompressorsACWS-02Air Compressor, Low Noise, 1.0 Liter Capacity, 220 VAC
In Stock
$954
Air CompressorsACGP-02Air Compressor, Low Noise, 3.5 Liter Capacity, 220 VAC
In Stock
$1,443
Air CompressorsACGPAir Compressor, Low Noise, 3.5 Liter Capacity, 110 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,443
Air CompressorsACWSAir Compressor, Low Noise, 1.0 Liter Capacity, 110 VAC
In Stock
$954