Motorized Linear Stage, 500 mm Travel, DC Motor, Linear Encoder, M6

  • Travel Range
    500 mm
  • Maximum Speed
    200 mm/s
  • Minimum Incremental Motion
    200 nm
  • Centered Load Capacity
    600 N
  • Axial Load Capacity (+Cx)
    30 N
  • Inverse Axial Load Capacity (-Cx)
    -30 N
  • Accuracy, Typical
    ±2.5 µm
  • Accuracy, Guaranteed
    ±5.0 µm
  • Uni-directional Repeatability, Typical
    ±0.12 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.25 µm
  • Bi-directional Repeatability, Typical
    ±0.20 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.50 µm
  • Pitch, Typical
    ±37 µrad
  • Pitch, Guaranteed
    ±75 µrad
  • Compliance in Pitch
    0.2 µrad/Nm  
  • Yaw, Typical
    ±25 µrad
  • Yaw, Guaranteed
    ±75 µrad
  • Compliance in Yaw
    1 µrad/Nm  
  • Compliance in Roll
    1 µrad/Nm  
  • Drive Type
    DC Motor
  • Feedback
    Linear Encoder
  • Origin Repeatability
    ±0.1 µm
  • Cable Length
    5 m  
  • Thread Type
    M6
  • Weight
    20.3 kg  
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Compliance
    RoHS 3, CE