Sorry, this product is no longer offered for sale. The recommended replacement product is M-BGM200BPE.

Motorized Goniometer, ±45° Travel Range, Full-step, M6, BGM200

Specifications

  • Angular Range
    -45 to +45°
  • Centered Load Capacity
    500 N
  • Minimum Incremental Motion
    2.0 mdeg
  • Maximum Speed
    2°/s  
  • Maximum Torque
    29 Nm  
  • Wobble, Typical
    ±100 µrad
  • Accuracy, Typical
    ±25 mdeg
  • Uni-directional Repeatability (Typical)
    ±4.0 mdeg
  • Bi-directional Repeatability (Typical)
    ±12 mdeg
  • Transversal Compliance
    2 µrad/Nm
  • Origin
    Optical, centered
  • Origin Repeatability
    ±2.5 mdeg
  • Encoder Resolution
    0.001°
  • Limit Switches
    Mechanical, at ±45°
  • Connectors
    DB25M
  • Cable Length
    3 m  
  • Rotation Axis Height
    225 mm
  • Weight
    38 kg  
  • Thread Type
    M6
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Manuals
Literature

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Black Oxide Screw KitsM-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
In Stock
$252
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Precision Stepper Motor GoniometersBGS80PPMotorized Goniometer, ±45° Travel Range, Micro-step Drive, BGS80
In Stock
$7,622
High Precision DC Motor GoniometersM-BGM200CCMotorized Goniometer, ±45° Travel Range, DC motor, M6, BGM200$30,526
URS Precision Stepper Motor Rotation StagesURS150BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS150
In Stock
$6,159